For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XNEW - Adjustable direction fitting, angle 90°
Bill of material
XNEW NW 08 HL
DES
Identifier
XNEW NW 08 HL
SER
Series
Light
PRES
Pressure
PN 315 bar
OD
Diameter OD
10 mm
M
Thread M
M 16 x 1.5
L1
Length L1
29.0 mm
L2
Length L2
15.0 mm
L7
Length L7
22 mm
SW
Width across flats SW
14 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.